Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33073 Image

Range: Thorsman Cable Reels

Legacy

IMT33073

Schneider Electric IMT33073 Image
Range: Thorsman Cable Reels

Legacy

IMT33073

Thorsman - reel extension - 25 m H07 RN-F 3G 2.5 mm²

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    PROchantier
    product or component type
    Extension cable reel
    [Ue] rated operational voltage
    230 V
    [In] rated current
    16 A
    number of power socket outlets
    1
    Complementary
    Safety equipment
    Thermal circuit breaker
    cable length
    25 m
    cable cross section
    2.5 mm²
    cable stiffness
    Flexible
    type of cable
    HO7RN-F3G2.5
    Power
    3600 W unwound cable
    920 W wound cable
    material
    Crosslinked elastomer cable
    colour
    Grey
    quantity per set
    Set of 1
    height
    34 cm
    width
    33 cm
    depth
    25 cm
    product weight
    6.95 kg
    Environment
    standards
    NF EN 61242
    Maximum conductor temperature
    60 °C
    ambient air temperature for operation
    -25...53 °C
    type of installation
    Outdoor
    environmental characteristic
    Oil resistant
    Chemical pollution resistance
    environmental health and issues
    Lead free
    mechanical robustness
    Shocks
    Offer Sustainability
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.