Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - cable reel - 40 m H07 RN-F 3G 2.5 mm²

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    PROchantier
    product or component type
    Cable reel
    [Ue] rated operational voltage
    230 V
    [In] rated current
    16 A
    number of power socket outlets
    4
    Complementary
    Safety equipment
    Thermal circuit breaker
    cable length
    40 m
    cable cross section
    2.5 mm²
    cable stiffness
    Flexible
    type of cable
    HO7RN-F3G2.5
    Power
    3600 W unwound cable
    920 W wound cable
    material
    Crosslinked elastomer cable
    colour
    Grey
    quantity per set
    Set of 1
    Environment
    standards
    NF EN 61242
    IP degree of protection
    IP44 socket-outlet
    Maximum conductor temperature
    60 °C
    ambient air temperature for operation
    -25...53 °C
    type of installation
    Outdoor
    environmental characteristic
    Oil resistant
    Chemical pollution resistance
    environmental health and issues
    Lead free
    mechanical robustness
    Shocks
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.