Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - compact fluorescent tube 2D for Goliath 250/250+ - 55 W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product compatibility
    Goliath 250
    Goliath 250+
    product or component type
    Compact fluorescent tube
    Complementary
    rated lamp wattage
    55 W
    luminous flux
    4000 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    colour temperature
    3500 K
    illuminance
    1 m : 1890 lux
    3 m : 210 lux
    bulb base
    GR10q-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.