Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman work lamps
Schneider Electric IMT33020 Image

IMT33020

Green premium brand logo
Schneider Electric IMT33020 Image
IMT33020
Green premium brand logo

Thorsman - telescopic stand - 1.2m to 2.5m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product compatibility
    Goliath 250+
    Goliath 250+1
    Goliath 38
    Goliath 250
    product or component type
    Telescopic stand
    range compatibility
    Goliath 250 work lamp
    Goliath 250+ work lamp
    Goliath 250+1 work lamp
    Goliath 38 work lamp
    Complementary
    fixing mode
    By bracket (ordered separately)
    adjustment
    Adjustable in height: 1.5…2.5 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Thorsman Work Lamps Goliath (Version 1.0)
    Date 2/3/14
    Size 1.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /