Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33017 Image

Range: Thorsman work lamps

Legacy

IMT33017

Schneider Electric IMT33017 Image
Range: Thorsman work lamps

Legacy

IMT33017

Thorsman - Goliath 38 work lamp - 38 W - contour plug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Goliath 38
    product or component type
    Work lamp
    light source
    Compact fluorescent tube 38 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    230 V
    plug pole configuration
    2P
    plug standard
    European
    luminous flux
    2850 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    colour temperature
    3500 K
    illuminance
    1 m : 1210 lux
    3 m : 134 lux
    cable insulation material
    Neoprene
    housing material
    PC + rubber
    electrical connection
    5 m H07RN-F2x1.0 mm² feed power cord
    electrical insulation class
    Class II
    marking
    F
    ENEC 15
    height
    280 mm
    width
    280 mm
    depth
    90 mm
    product weight
    2.7 kg
    Environment
    IP degree of protection
    IP54
    quality labels
    CE
    ENEC
    ambient air temperature for operation
    -15...50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.