Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33012 Image

Range: Thorsman work lamps

Products

IMT33012

Schneider Electric IMT33012 Image
Range: Thorsman work lamps

Products

IMT33012

Goliath 100 Worklight Contour plug Würth

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Goliath 100
    product or component type
    Work lamp
    light source
    Compact fluorescent tube 21 W
    Complementary
    type of installation
    Indoor
    Outdoor
    [Ue] rated operational voltage
    230...240 V
    plug pole configuration
    2P
    plug standard
    European
    light source type
    Flicker-proof
    Glare-proof
    luminous flux
    1300 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    colour temperature
    3500 K
    illuminance
    1 m : 480 lux
    3 m : 50 lux
    cable insulation material
    Neoprene
    housing material
    PC + rubber
    electrical connection
    2.5 m H05RN-F2x1.0 mm² feed power cord
    electrical insulation class
    Class II
    marking
    F
    ENEC 14
    height
    205 mm
    width
    209 mm
    depth
    70 mm
    product weight
    1 kg
    Environment
    IP degree of protection
    IP54
    quality labels
    CE
    ENEC
    ambient air temperature for operation
    -15...50 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.