Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33008 Image

Range: Thorsman work lamps

Products

IMT33008

Schneider Electric IMT33008 Image
Range: Thorsman work lamps

Products

IMT33008

Thorsman - Goliath 250+1 work lamp - AUS/NZ plug - 2 AUS/NZ outlets

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Goliath 250+
    product or component type
    Work lamp
    light source
    Compact fluorescent tube 55 W
    Complementary
    type of installation
    Outdoor
    Indoor
    maximum load current
    15 A
    plug pole configuration
    2P + E
    plug standard
    Australian
    New Zealand
    number of power socket outlets
    2 x 2P + E, Australian/New Zealand
    light source type
    Glare-proof
    Flicker-proof
    luminous flux
    4000 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    colour temperature
    3500 K
    illuminance
    1 m : 1890 lux
    3 m : 210 lux
    cable insulation material
    Neoprene
    housing material
    PC + rubber
    electrical connection
    5 m H07RN-F3G1.5 mm² feed power cord
    electrical insulation class
    Class I
    marking
    F
    ENEC 14
    height
    316 mm
    width
    316 mm
    depth
    94 mm
    product weight
    3.3 kg
    Environment
    environmental characteristic
    Waterproof
    Dustproof
    IP degree of protection
    IP54
    quality labels
    ENEC
    ambient air temperature for operation
    -15...50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.