Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33003 Image

View all Thorsman work lamps

Thorsman work lamps - IMT33003

Products

Schneider Electric IMT33003 Image
View all Thorsman work lamps
Thorsman work lamps - IMT33003
Products

Thorsman - Goliath 250 work lamp - 55 W - contour plug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Goliath 250
    product or component type
    Work lamp
    light source
    Compact fluorescent tube 55 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    230...240 V
    plug pole configuration
    2P
    plug standard
    European
    light source type
    Glare-proof
    Flicker-proof
    luminous flux
    4000 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    colour temperature
    3500 K
    illuminance
    1 m : 1890 lux
    3 m : 210 lux
    cable insulation material
    Neoprene
    housing material
    PC + rubber
    electrical connection
    5 m H07RN-F2x1.0 mm² feed power cord
    electrical insulation class
    Class II
    marking
    F
    ENEC 14
    height
    316 mm
    width
    316 mm
    depth
    91 mm
    product weight
    2.9 kg
    Environment
    environmental characteristic
    Waterproof
    Dustproof
    IP degree of protection
    IP65
    quality labels
    CE
    ENEC
    ambient air temperature for operation
    -15...50 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.