range
    Thorsman
    product or component type
    Analog multimeter
    supply
    Battery 1.5 V
    Complementary
    type of setting
    Manual
    function available
    Handsfree operations
    protection type
    Fuse
    type of measurement
    Resistance : x10 Ohm/x1 kOhm
    Voltage DC : 12/60/120/300 V
    Voltage AC : 12/60/300 V
    Current DC : 0.6/12/600 mA
    measurement category
    Category III 300 V
    relative humidity
    0...85 %
    language
    French
    Hungarian
    Polish
    height
    140 mm
    width
    75 mm
    depth
    50 mm
    product weight
    275 g without battery
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 2.0)
    Date 11/26/18
    Size 11.9 MB
    test meters catalogue module (Version 1.1)
    Date 3/8/18
    Size 910 KB
    Brochure
    Date
    Size
    Add to My Documents
    Get a grip on home cabling (Version 1.0)
    Date 1/15/15
    Size 2.7 MB
    Get it right, right away (Version 1.0)
    Date 1/15/15
    Size 3.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 8/21/18
    Size 266.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.