range
    Thorsman
    product or component type
    Multi-function wire tracer
    supply
    Receiver 4 battery 1.5 V LR41/SR41
    Transmitter 2 battery 1.5 V LR41/SR41
    Complementary
    device composition
    Transmitter to generate a distinct tone in wire
    Receiver to pick up the tone
    local signaling
    LED when operating
    connector type
    Alligator clip
    language
    French
    German
    Hungarian
    Polish
    Portuguese
    Spanish
    height
    183 mm
    width
    80 mm
    depth
    46 mm
    product weight
    220 g with battery
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 2.0)
    Date 11/26/18
    Size 11.9 MB
    test meters catalogue module (Version 1.1)
    Date 3/8/18
    Size 910 KB
    Brochure
    Date
    Size
    Add to My Documents
    Get a grip on home cabling (Version 1.0)
    Date 1/15/15
    Size 2.7 MB
    Get it right, right away (Version 1.0)
    Date 1/15/15
    Size 3.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 8/21/18
    Size 266.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.