Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT23104 Image

View all Thorsman Cable Accessories and Fixing

Thorsman Cable Accessories and Fixing - IMT23104

Electric testing tools

Schneider Electric IMT23104 Image
View all Thorsman Cable Accessories and Fixing
Thorsman Cable Accessories and Fixing - IMT23104
Electric testing tools

Thorsman 4 in 1 Digital detector

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product or component type
    Digital detector
    supply
    Battery 9 V 6F22
    Complementary
    display type
    LCD and sound signal
    type of setting
    Manual
    device composition
    Pencil hole
    Detector
    Pencil slider
    2 m measure tape
    local signalling
    Edge of object detection by icon indicator
    Object detection by spotlight
    control type
    Button to mark dots on the wall surface
    Button to selection mode
    detection depth
    AC mode : <= 50 mm for 90...250 V @ 50...60 Hz
    Stud mode : wood stud detection of 30 x 30 mm <= 14 mm
    Metal mode : iron pipe detection of 20 mm <= 25 mm
    language
    Finnish
    Danish
    Swedish
    Norwegian
    English
    height
    180 mm
    width
    73 mm
    depth
    32 mm
    product weight
    213 g with battery
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/26/18
    Size 11.9 MB
    Date 3/8/18
    Size 910 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 266.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.