Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - General Purpose Light weight 500 ml Filler

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product or component type
    Filler
    condition of use
    With tool
    operating mode
    Adjustable
    volume
    0.5 l
    Environment
    quantity per set
    Set of 12
    sale per indivisible quantity
    12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.