Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - High Viscosity Cyano acrylate 50 ml Super Glue

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product or component type
    Glue
    device application
    Hand held
    operating mode
    Adjustable
    product weight
    50 kg
    Environment
    quantity per set
    Set of 20
    sale per indivisible quantity
    20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.