Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT05021 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

IMT05021

Schneider Electric IMT05021 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

IMT05021

Mureva BOX - junction box - 4 grommets Ø20 - 60x60x40 mm - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screw : body housing
    base dimension
    60 x 40 mm
    cable entry
    Grommets
    cable entry number
    4 x 20 mm
    material
    ABS (acrylonitrile butadiene-styrene) : body
    PP (polypropylene) : cover
    Terminals
    Without terminal
    diameter
    60 mm
    height
    40 mm
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP55
    IK degree of protection
    IK07
    Glow wire temp
    750 °C
    standards
    CE
    EN 60670
    environmental characteristic
    Halogen free
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 8.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.