Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Vigilohm - Insulation Transformer Hospital Single phase  8KVA IP00

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vigilohm
    product or component type
    Isolating transformer
    rated power in VA
    8 kVA
    Complementary
    network number of phases
    Single phase
    network frequency
    50 Hz
    60 Hz
    primary voltage
    230 V
    secondary voltage
    115/230 V
    electrical insulation class
    Class H
    inrush current
    Up to 12 x In
    leakage current
    <= 0.5 mA
    no load voltage
    243 V
    power losses
    370 W
    installed device
    Miniature circuit breaker (MCB) 40 A
    [Uimp] rated impulse withstand voltage
    1.1 kV
    connections - terminals
    2.5...50 mm² copper terminal block
    6...50 mm² aluminium terminal block
    IP degree of protection
    IP00
    height
    500 mm
    width
    345 mm
    depth
    185 mm
    product weight
    47 kg
    Environment
    ambient air temperature for operation
    <= 40 °C
    ambient air temperature for storage
    -25...50 °C
    operating altitude
    0...1000 m
    standards
    IEC 61558-2-15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /