Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMDIFL12 Image

Range: Vigilohm

Fault location

IMDIFL12

Schneider Electric IMDIFL12 Image
Range: Vigilohm

Fault location

IMDIFL12

VIGILOHM 12 CHANNEL FAULT LOCATOR - 110-440VAC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vigilohm
    device short name
    IFL12
    product or component type
    Insulation fault locator
    device application
    Marine application
    Standard environment application
    electrical circuit type
    Medium or low disturbed network
    electrical circuit type
    Power circuit
    earthing system
    IT
    Complementary
    network rated voltage
    0...1000 V AC 45...65 Hz
    0...1000 V DC
    number of channels
    12
    resistance measurement per channel
    No
    local signalling
    Yellow indicator light : insulation fault
    Green/red indicator light : product status
    Green indicator light : satisfactory insulation
    Yellow flashing indicator light : transient fault
    Green indicator light : configured threshold LED
    Green indicator light : configured filtering LED
    Yellow steady 1 LED per channel : insulation fault
    Yellow flashing 1 LED per channel : transient fault/toroid disconnected
    threshold setting
    Alarm : high, medium, low
    response time
    <= 5 s
    auxiliary supply voltage
    100...440 V - DC +/- 15 %
    100...440 V - AC at 45...65 Hz +/- 15 %
    power consumption in VA
    20 VA
    power consumption in W
    6 W
    test function
    Manual
    Auto test at start and every 5h
    output contact
    1 C/O standard
    breaking capacity
    250 V - AC at 6 A
    48 V - DC at 1 A
    communication port protocol
    -
    mounting mode
    Flush-mounted
    Clip-on
    mounting support
    DIN rail
    Panel
    mounting position
    Horizontal
    Vertical
    connections - terminals
    Power supply: removable screw terminal block 0.2...2.5 mm²
    Output relay: removable screw terminal block 0.2...2.5 mm²
    Toroids inputs: removable screw terminal block 0.2...1.5 mm²
    material
    Thermoplastic
    overvoltage category
    III
    product weight
    0.5 kg
    cut-out dimensions
    92 x 104 mm
    height
    110 mm
    width
    108 mm
    depth
    59 mm
    Environment
    IP degree of protection
    Case : IP20
    Front face : IP54
    environmental characteristic
    Exposure to damp heat not in service conforming to IEC 60068-2-30
    Exposure to damp heat in service conforming to IEC 60068-2-56
    Salt mist conforming to IEC 60068-2-52
    operating altitude
    <= 3000 m
    pollution degree
    2
    relative humidity
    5...90 %
    type of installation
    Indoor
    standards
    IEC 60364-4-41
    IEC 61010-1
    IEC 60364-5-51
    IEC 61557-9
    product certifications
    CE
    cULus
    UL
    EAC
    DNV-GL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 4/24/18
    Size 12.9 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 4/2/18
    Size 723.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 4/2/18
    Size 592.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.