Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Vigilohm
    device short name
    IM9
    product or component type
    Insulation monitoring device
    device application
    Marine application
    Standard environment application
    electrical circuit type
    Small and not disturbed network
    earthing system
    IT
    Complementary
    network rated voltage
    0...600 V AC 45...440 Hz device connected to neutral
    0...480 V AC 45...440 Hz device connected to phase
    resistance measurement per channel
    No
    type of measurement
    Network insulation resistance
    threshold setting
    Pre-alarm : 2...500 kOhm
    Alarm : 1...250 kOhm
    response time
    <= 7 s
    auxiliary supply voltage
    110...415 V - AC at 45...440 Hz +/- 15 %
    125...250 V - DC +/- 15 %
    power consumption in VA
    7 VA
    measurement current
    0...70 µA
    internal impedance
    230 kOhm - AC at 45...440 Hz
    test function
    Local
    Remote test
    output contact
    1 C/O standard or fail-safe
    breaking capacity
    250 V - AC at 6 A
    12...24 V - DC at 6 A
    communication port protocol
    -
    mounting mode
    Flush-mounted
    Clip-on
    mounting support
    DIN rail
    Panel
    mounting position
    Horizontal
    Vertical
    connections - terminals
    Tunnel type terminals 0.2...2.5 mm²
    material
    Thermoplastic
    product weight
    0.2 kg
    height
    90 mm
    width
    71 mm
    depth
    67.5 mm
    Environment
    IP degree of protection
    Front face : IP40
    Case : IP20
    environmental characteristic
    Exposure to damp heat not in service conforming to IEC 60068-2-30
    Exposure to damp heat in service conforming to IEC 60068-2-56
    Salt mist conforming to IEC 60068-2-52
    type of installation
    Indoor
    standards
    IEC 61557-8
    IEC 60664-1
    product certifications
    BV
    CE
    DNV
    RMRS
    EAC
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    IM9 CAD (Version 1.0)
    Date 9/5/14
    Size 432.4 KB
    Date 9/5/14
    Size 488.6 KB
    Vigilohm Insulation Monitor IM9 (Version 1.0)
    Date 2/28/12
    Size 68.7 KB
    Date 2/28/12
    Size 25.5 KB
    Date 2/28/12
    Size 252.4 KB
    IM10_CAD (Version 1.0)
    Date 9/5/14
    Size 177.9 KB
    Date 9/5/14
    Size 827.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Vigilohm IM9 - Insulation monitoring device - Instruction sheet (Version 05)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    IM9 IM9-OL Product Environment Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.