Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMD-IM400C Image

Range: Vigilohm

Insulation Monitoring Devices

IMD-IM400C

Schneider Electric IMD-IM400C Image
Range: Vigilohm

Insulation Monitoring Devices

IMD-IM400C

VIGILOHM IM400C - coated - 100 - 440 VCA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vigilohm
    device short name
    IM400C
    product or component type
    Insulation monitoring device
    device application
    Photovoltaic
    Harsh environment application
    electrical circuit type
    Large or highly disturbed network
    earthing system
    IT
    language
    Chinese
    English
    French
    German
    Italian
    Portuguese
    Russian
    Spanish
    Complementary
    network rated voltage
    0...480 V AC 45...440 Hz device connected to phase
    0...830 V AC 45...440 Hz device connected to neutral
    0...480 V DC
    resistance measurement per channel
    No
    type of measurement
    Network insulation resistance : 10 Ohm...10 MOhm
    Earth leakage capacitance : 0.1...500 µF
    local signalling
    Green indicator light : satisfactory insulation resistance
    White indicator light : below prevention threshold
    Red indicator light : wiring or internal fault
    Yellow indicator light : insulation fault
    Yellow flashing indicator light : communication
    threshold setting
    Pre-alarm : 1 kOhm...1 MOhm
    Alarm : 40 Ohm...500 kOhm
    time delay range
    0...120 min for signalling circuit
    response time
    <= 4 s
    auxiliary supply voltage
    100...440 V - AC at 50/60 Hz +/- 15 %
    100...440 V - AC at 400 Hz +/- 15 %
    100...440 V - DC +/- 15 %
    power consumption in VA
    25 VA
    measurement voltage
    15 V
    33 V
    120 V
    measurement current
    0...3 mA
    0...375 µA
    0...825 µA
    internal impedance
    40 kOhm - AC at 0.1...440 Hz
    40 kOhm - DC
    test function
    Manual
    Self test
    output contact
    2 C/O standard or fail-safe
    breaking capacity
    250 V - AC at 6 A
    48 V - DC at 1 A
    input function
    Injection inhibition : 24 V AC 5 mA
    communication port protocol
    Modbus
    communication port support
    RS485
    display type
    Digital display
    mounting mode
    Flush-mounted
    mounting support
    Panel
    mounting position
    Horizontal
    connections - terminals
    Removable screw terminal block 0.2...2.5 mm²
    material
    Thermoplastic
    harsh environment
    Coated
    overvoltage category
    III
    product weight
    0.75 kg
    cut-out dimensions
    112 x 148 mm
    height
    123 mm
    width
    159 mm
    depth
    90 mm
    Environment
    dielectric strength
    4000 V - AC
    5500 V - DC
    IP degree of protection
    Case : IP20
    Front face : IP54
    environmental characteristic
    Exposure to damp heat not in service conforming to IEC 60068-2-30
    Exposure to damp heat in service conforming to IEC 60068-2-56
    Salt mist conforming to IEC 60068-2-52
    operating altitude
    <= 3000 m
    pollution degree
    2
    relative humidity
    0...94 %
    type of installation
    Enclosed outdoor
    Indoor
    standards
    IEC 60364-4-41
    IEC 61010-1
    IEC 61557-8
    CSA C22.2 No 14-05
    IEC 60364-5-51
    UL 508
    product certifications
    ABS
    CE
    CSA
    cULus
    DNV
    RMRS
    UL
    EAC
    ambient air temperature for operation
    -25...55 °C
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.