Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMD-IM400-1700C Image

View all Vigilohm

Vigilohm - IMD-IM400-1700C

Accessories

Schneider Electric IMD-IM400-1700C Image
View all Vigilohm
Vigilohm - IMD-IM400-1700C
Accessories

Voltage adpator - IM400C - coated

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vigilohm
    device short name
    IM400-1700C
    product or component type
    Network adaptor subassembly
    device application
    Photovoltaic
    Large network
    range compatibility
    Vigilohm IM IM400C insulation monitoring device
    Complementary
    network rated voltage
    830...1700 V AC neutral distributed
    480...1000 V AC neutral not distributed
    480...1000 V DC
    average impedance
    400 kOhm
    maximimum distance to
    IM400C : 3 m
    mounting mode
    Clip-on
    mounting support
    DIN rail
    surface finish
    Coated
    product weight
    0.2 kg
    width
    71 mm
    height
    90 mm
    depth
    67.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 118.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.