Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ILT5A851MC1A Image

Range: Lexium ILT, ILP

Lexium Integrated Drives

ILT5A851MC1A

Schneider Electric ILT5A851MC1A Image
Range: Lexium ILT, ILP

Lexium Integrated Drives

ILT5A851MC1A

integrated drive ILT with stepper motor - 230 V AC - CANopen - 2.16 N.m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILT
    motor type
    2-phase stepper motor
    network type
    AC
    electrical connection
    Industrial connector
    [Us] rated supply voltage
    230 V
    communication interface
    CANopen DS402
    length
    155 mm
    winding type
    Medium speed of rotation and medium torque
    holding brake
    Without
    gear box type
    Without
    nominal speed
    1000 rpm at 230 V
    holding torque
    2.16 N.m
    Complementary
    transmission rate
    10, 20, 50, 100, 125, 250, 800, 1000 kbauds
    mounting support
    Flange
    motor flange size
    85 mm
    feedback type
    Index pulse
    supply voltage limits
    95...264 V
    current consumption
    2.1 A (maximum continuous)
    input/output type
    11 signals (each be used as input or output)
    voltage state 0 guaranteed
    <= 0.8 V
    voltage state 1 guaranteed
    >= 2.2 V
    discrete input current
    1.75 mA at 24 V for 24 V signal interface
    discrete output voltage
    5...24 V
    maximum switching current
    275 mA four channels
    600 mA single channel
    protection type
    Overload of output voltage
    Short circuit of the output voltage
    peak stall torque
    2.16 N.m
    continuous stall torque
    2.16 N.m
    speed feedback resolution
    1000 steps
    10000 steps
    12800 steps
    1600 steps
    200 steps
    2000 steps
    20000 steps
    25000 steps
    25600 steps
    3200 steps
    400 steps
    40000 steps
    5000 steps
    50000 steps
    51200 steps
    6400 steps
    800 steps
    accuracy error
    +/- 0.3 arc/min
    rotor inertia
    1 kg.cm²
    service life in hours
    20000 H
    marking
    CE
    product weight
    2.9 kg
    Environment
    standards
    EMC immunity IEC 61000-4-2
    EN 55011:2007, A2:2007 for Group 1, Class A
    EN 61000-3-2 : 2006
    EN 61000-3-3:1995, A1:2001, A2:2005
    IEC 61000-4-11
    IEC 61000-4-3
    IEC 61000-4-4
    IEC 61000-4-5
    IEC 61000-4-6
    ambient air temperature for operation
    > 50...65 °C with power derating of 2 % per °C
    0...50 °C without derating
    permissible ambient air temperature around the device
    100 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    relative humidity
    15...85 % without condensation
    IP degree of protection
    IP41 shaft bushing conforming to EN/IEC 60034-5
    IP54 total except shaft bushing conforming to EN/IEC 60034-5
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Integrated Drive with Industrial Connectors and 230 Vdc Integrated Power Supply
    Dimensions


    L
    155.0 mm/6.10 in.


  • Connections and Schema

    Connection Example with 4 I/O Signals

    Three sinking inputs (I/O4 - I/O2) and a sourcing output (I/O1).


    R
    Relay


  • Performance Curves

    Torque Characteristics


    X
    Speed of rotation in rpm
    Y
    Torque in Nm