Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 62 ILM
Schneider Electric ILM1402P12A0000 Image

ILM1402P12A0000

Green premium brand logo
Schneider Electric ILM1402P12A0000 Image
ILM1402P12A0000
Green premium brand logo

integrated servo motor- 12.5 Nm- 2000 rpm- keyed shaft- multiturn- without brake

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    4.8 A
    continuous stall torque
    12.5 N.m
    peak stall torque
    55 N.m
    nominal output power
    1910 W
    nominal torque
    9.1 N.m
    nominal speed
    2000 rpm
    maximum current Irms
    24 A
    [In] rated current
    3.7 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    40 mm
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    140 mm
    torque constant
    2.6 N.m/A at 120 °C
    back emf constant
    173 V/krpm at 20 °C
    number of motor poles
    10
    rotor inertia
    12.68 kg.cm²
    stator resistance
    1.9 Ohm at 20 °C for Ph/Ph
    1.32 Ohm at 120 °C for Ph/N
    stator inductance
    22 mH at 20 °C for Ph/Ph
    11 mH at 120 °C for Ph/N
    maximum radial force Fr
    2430 N at 1000 rpm
    1930 N at 2000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    309 mm
    number of motor stacks
    2
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    net weight
    17.2 kg
    Environment
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate ILM62 (Version 1.0)
    Date 11/19/15
    Size 340.3 KB
    CSA Certificate ILM62 (Version 1.0)
    Date 3/11/16
    Size 145.3 KB
    TUEV Nord Certificate ILM62 STO (Version 2.1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC ILM62 servo motor (Version 2.2)
    Date 6/1/16
    Size 691.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /