Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric ILM1002P12A0000 Image

View all Lexium 62 ILM

ILM1002P12A0000

Schneider Electric ILM1002P12A0000 Image
View all Lexium 62 ILM
ILM1002P12A0000

integrated servo motor- 4.4 Nm - 3000 rpm- keyed shaft- multiturn- without brake

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    2.9 A
    continuous stall torque
    4.4 N.m
    peak stall torque
    18.3 N.m
    nominal output power
    910 W
    nominal torque
    2.9 N.m
    nominal speed
    3000 rpm
    maximum current Irms
    13.1 A
    [In] rated current
    2 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    100 mm
    torque constant
    1.52 N.m/A at 120 °C
    back emf constant
    100 V/krpm at 20 °C
    number of motor poles
    8
    rotor inertia
    2.31 kg.cm²
    stator resistance
    4.12 Ohm at 20 °C for Ph/Ph
    2.86 Ohm at 120 °C for Ph/N
    stator inductance
    21.8 mH at 20 °C for Ph/Ph
    10.9 mH at 120 °C for Ph/N
    maximum radial force Fr
    690 N at 3000 rpm
    790 N at 2000 rpm
    990 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    249 mm
    number of motor stacks
    2
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    product weight
    6.4 kg
    Environment
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    TUEV Nord Certificate ILM62 STO (Version 2.1)
    UL Certificate ILM62 (Version 1.0)
    Date 3/14/16
    Size 340.3 KB
    CSA Certificate ILM62 (Version 1.0)
    Date 3/14/16
    Size 145.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC ILM62 servo motor (Version 2.2)
    Date 6/6/16
    Size 691.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ILM Servo Module, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.