Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

HVX EP Withdrawable 24kV 25kA 1250A 275mm 220Vdc

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    HVX
    product or component type
    Circuit-breaker
    device short name
    HVX EP
    network type
    AC
    rated frequency
    50/60 Hz
    rated voltage
    24 kV
    rated short-duration power-frequency withstand voltage
    50 kV
    rated lightning impulse withstand voltage
    125 kV
    rated normal current
    1250 A
    rated short-circuit breaking current
    25 kA
    rated short-time withstand current
    25 kA 3 s
    rated short-circuit making current
    62.5 kA 50 Hz
    65 kA 60 Hz
    rated operating sequence
    O - 0.3 sec - CO - 3 min - CO
    rated line-charging/cable-charging breaking current;
    10 A C2 line charging
    31.5 A C2 cable charging
    technology type
    Vaccum
    number of pins plug
    58
    provided equipment
    Underneath earthing
    Manual racking trolley
    Anti-pumping relay
    Interlock with door
    Complementary
    phase distance
    275 mm
    type of operator
    Spring return
    operating position
    Front
    auxiliary voltage
    220 V DC closing coil
    220 V DC opening coil
    220 V DC arming motor
    poles description
    3P
    control type
    Push-button
    mounting mode
    Withdrawable
    Rolling frame
    protection type
    Without protection
    charging time
    4...12 s
    opening time
    30…60 ms
    break time
    <= 15 ms
    closing time
    40...70 ms
    mechanical endurance
    10000 cycles M2
    distance between centers
    275 mm phase to phase
    310 mm input to output
    Environment
    product certifications
    IEC
    height
    775 mm
    width
    853 mm
    depth
    797 mm
    weight
    190 kg
    standards
    IEC 62271-100 (2012)
    ambient air temperature for storage
    -25...55 °C
    ambient air temperature for operation
    -25...40 °C
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    User Guide for HVX Embedded Pole (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.