Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

L100 mill limit switch - 2 contacts - maintained - CW+CCW - M20

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    L100/300
    series name
    Severe duty mill
    product or component type
    Limit switch
    product specific application
    Mill switch
    device short name
    L100
    L300
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style 2
    body material
    Cast aluminium
    fixing mode
    By the body
    type of operator
    Spring return without operating lever
    contact sequence number
    3
    function available
    -
    switch actuation
    From left or right
    CW and CCW
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12)
    cable entry
    1 entry for M20 - 20 mm conforming to ANSI B1.20.1
    number of poles
    2
    CW operation contacts
    1 NC + 1 NO
    CCW operation contacts
    1 NC + 1 NO
    contacts style
    A
    switch function
    DPDT-DB
    contact form
    Form Zb
    contacts material
    90/10 AgCdO on copper backing stationary contact
    Silver on steel backing moveable contact
    contacts usage
    Maintained
    contact operation
    Snap action
    positive opening
    Without
    minimum torque for tripping
    45 ozf.in
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    17 °
    maximum displacement angle
    80 °
    repeat accuracy
    +/- 0.03 %
    contact code designation
    A600 , AC (Ue = 600 V, Ie = 5 A) conforming to NEMA rating designation
    A600 , AC (Ue = 480 V, Ie = 6.25 A) conforming to NEMA rating designation
    A600 , AC (Ue = 240 V, Ie = 12.5 A) conforming to NEMA rating designation
    A600 , AC (Ue = 120 V, Ie = 20 A) conforming to NEMA rating designation
    P600 , DC (Ue = 600 V, Ie = 0.2 A) conforming to NEMA rating designation
    P600 , DC (Ue = 250 V, Ie = 1 A) conforming to NEMA rating designation
    P600 , DC (Ue = 120 V, Ie = 5 A) conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to UL 508
    600 V (degree of pollution: 3) conforming to CSA C22.2 No 14
    600 V (degree of pollution: 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute conforming to CE
    2.2 kV AC for 1 minute conforming to UL
    2.64 kV AC for 1 minute conforming to CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-20 fuse with non-time delay
    width
    2.25 in
    height
    4.95 in
    depth
    3.41 in
    product weight
    1.5 lb(US)
    terminals description ISO n°1
    (1-2) left side contact
    (3-4) right side contact
    Environment
    shock resistance
    30 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    0...350 °F
    ambient air temperature for storage
    0...350 °F
    protective treatment
    Corrosion resistant gray paint
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9007AO/CO/C5/C6/FT/ML/MS/T... and L100/300... limit switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.