Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Open BOX for Universal Panel - Vijeo XL v8.0+SP2 pre-installed

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Open Box
    processor name
    Intel X86 1.33 GHz
    operating system
    Windows Embedded 7
    software package
    Internet Explorer
    .NET framework 4.0
    Adobe PDF reader
    Multimedia player
    Office reader
    VNC client/server
    EcoStruxure machine SCADA expert trial version
    Complementary
    range compatibility
    Magelis GTU
    data storage equipment
    32 GB CFast card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    Backup memory 512 kB NVRAM
    Internal 2 GB RAM
    type of cooling
    Natural convection
    integrated connection type
    USB 2.0 port mini B USB
    Auxiliary port terminal block
    Expansion unit fieldbus card
    DVI-D video port DVI-D
    Microphone mini-jack
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    USB 2.0 port with 3 USB type A
    communication port protocol
    Uni-Telway
    Modbus
    Modbus TCP/IP
    [Us] rated supply voltage
    12...24 V DC power supply
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    product weight
    0.9 kg
    number of slots available for expansion
    1 fieldbus card
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    IEC 61132-2
    UL 508
    product certifications
    CCS
    EAC
    KC
    ATEX
    RCM
    CUL
    IEC-Ex
    GL
    ABS
    BV
    DNV
    LR
    RINA
    CULus
    CE
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20...60 °C
    relative humidity
    10...90 % non-condensing
    ambient air temperature for operation
    0...60 °C
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude 5...9 Hz conforming to EN/IEC 61131-2
    9.8 m/s² 9...150 Hz conforming to EN/IEC 61131-2
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Terminaux Magelis GTU Universal (Version 7.1)
    Magelis™ GTU Universal Panels Catalog (Version 7.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /