Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony GTU
Schneider Electric HMIG5UFC Image
Discontinued

HMIG5UFC

Schneider Electric HMIG5UFC Image
Discontinued
HMIG5UFC

Open BOX for Universal Panel - coated panel

Show more characteristics
HMIG5UFC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Open Box
    operating system
    Windows Embedded 7
    software package
    Internet Explorer
    Vijeo Citect web client
    Vijeo Designer run time
    .NET framework 4.0
    Adobe PDF reader
    CAD viewer
    Multimedia player
    Office reader
    VNC client/server
    Complementary
    range compatibility
    Magelis GTU
    processor name
    Intel X86 1.3 GHz
    data storage equipment
    16 GB CFast card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    512 kB NVRAM backup memory
    2 GB RAM internal
    type of cooling
    Natural convection
    integrated connection type
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    Auxiliary port terminal block
    Expansion unit fieldbus card
    USB 2.0 port mini B USB
    DVI-D video port DVI-D
    Microphone mini-jack
    USB 2.0 port with 3 USB type A
    communication port protocol
    Modbus
    Modbus TCP/IP
    Uni-Telway
    [Us] rated supply voltage
    12...24 V DC power supply
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    net weight
    0.9 kg
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 508
    Class I division 2 CSA C22.2 No 213
    IEC 61132-2
    product certifications
    CE
    CULus
    ATEX
    IEC-Ex
    RCM
    GL
    KC
    CUL
    EAC
    ABS
    BV
    CCS
    DNV
    LR
    RINA
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % non-condensing
    ambient air temperature for operation
    0…60 °C
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude (f = 5…9 Hz) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9…150 Hz) conforming to EN/IEC 61131-2
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTU, BenutzerHandbuch (Version 06)
    Magelis GTU, Manuale utente (Version 06)
    Date 9/1/18
    Size 5.4 MB
    Magelis GTU, User Manual (Version 06)
    Date 9/1/18
    Size 5.3 MB
    Magelis GTU 用户手册 (Version 06)
    Date 9/1/18
    Size 5.5 MB
    Magelis GTU, Manuel de l''utilisateur (Version 06)
    Magelis GTU 使用手冊 (Version 06)
    Date 9/1/18
    Size 5.6 MB
    Magelis GTU, Manual do usuário (Version 06)
    Magelis GTU, Manual del usuario (Version 06)
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    IECEx_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 910.8 KB
    ATEX_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 459.9 KB
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    ATEX_IECEx_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 459.9 KB
    Date 2/15/18
    Size 910.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_HMIGTU_DID_SEP2018 (Version 1.0)
    Date 9/12/17
    Size 1.3 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNVGL_TAA00001A3_HMIGTU_IDISP (Version 1.0)
    Date 6/28/17
    Size 169.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /