Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis GTUX
Schneider Electric HMIG3X Image

HMIG3X

Schneider Electric HMIG3X Image
HMIG3X

Magelis GTUX Serie eXtreme Box Outdoor use, Rugged, Coated

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTUX
    product or component type
    Base unit
    device short name
    EXtreme Box
    processor name
    CPU RISC 600 MHz
    operating system
    Magelis
    software package
    Vijeo Designer run time
    Complementary
    range compatibility
    Magelis GTUX
    data storage equipment
    1 GB SD card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    Backup memory 512 kB NVRAM
    Internal 256 MB RAM 2 x 13 mm board
    type of cooling
    Natural convection
    integrated connection type
    USB 2.0 port mini B USB
    Auxiliary port terminal block
    Expansion unit fieldbus card
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM1 serial link RJ45 RS485, transmission rate: 187.5 kbit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 187.5 kbit/s
    USB 2.0 port with 2 USB type A
    communication port protocol
    Uni-Telway
    Modbus TCP/IP
    Modbus serial
    [Us] rated supply voltage
    12 V DC power supply
    power consumption in W
    20 W box
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    product weight
    0.9 kg
    number of slots available for expansion
    2 SD card
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    UL 508
    product certifications
    KC
    RCM
    CULus
    CE
    resistance to fast transients
    1 kV signal ports IEC 61000-4-4
    2 kV power ports IEC 61000-4-4
    resistance to electrostatic discharge
    6 kV contact discharge EN/IEC 61000-4-2 level 3
    8 kV air discharge EN/IEC 61000-4-2 level 3
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -30...70 °C
    relative humidity
    10...90 % non-condensing
    ambient air temperature for operation
    -30...70 °C
    operating altitude
    2000 m
    vibration resistance
    7 mm 5...9 Hz X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    19.6 m/s² 9...150 Hz conforming to EN/IEC 61131-2
    shock resistance
    392 m/s² conforming to EN/IEC 61131-2 X, Y, Z directions for 3 times
    environmental characteristic
    Corrosive gas free
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis GTUX eXtreme panels Catalog (Version 1.1)
    Catalogue de Terminaux Magelis™ GTUX eXtreme (Version 1.1)
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTUX, Manuel de l''utilisateur (Version 02)
    Magelis GTUX, Benutzerhandbuch (Version 02)
    Magelis GTUX, Manual del usuario (Version 02)
    HMIG3X Operator terminal, Quick Start Guide (Version 05)
    Magelis GTUX, 用户手册 (Version 02)
    Date 6/1/19
    Size 3.3 MB
    Magelis GTUX, Manuale utente (Version 02)
    Date 6/1/19
    Size 3.2 MB
    Magelis GTUX, User Manual (Version 02)
    Date 6/1/19
    Size 3.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    HMI_cULus_HazLoc_HMIGTUX_FEB2019 (Version 1.0)
    HMI_cULus_HMIGTUX_DEC2018 (Version 1.0)
    Date 12/19/18
    Size 232.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCE_HMIGTUX_FEB209 (Version 1.0)
    Date 2/22/19
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /