Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis GTU
Schneider Electric HMIG3UFC Image

HMIG3UFC

Schneider Electric HMIG3UFC Image
HMIG3UFC

Premium BOX - for Magelis GTU Universal Panel

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Premium Box
    processor name
    CPU RISC 600 MHz
    operating system
    Magelis
    software package
    Vijeo Designer run time
    Complementary
    range compatibility
    Magelis GTU
    data storage equipment
    1 GB SD card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    Internal 256 MB RAM
    Backup memory 512 kB NVRAM
    type of cooling
    Natural convection
    integrated connection type
    USB 2.0 port mini B USB
    Auxiliary port terminal block
    Expansion unit fieldbus card
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM1 serial link RJ45 RS485, transmission rate: 187.5 kbit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 187.5 kbit/s
    USB 2.0 port with 2 USB type A
    communication port protocol
    Modbus
    Uni-Telway
    Modbus TCP/IP
    [Us] rated supply voltage
    12...24 V DC power supply
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    product weight
    0.9 kg
    number of slots available for expansion
    2 SD card
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    IEC 61132-2
    UL 508
    product certifications
    CCS
    EAC
    KC
    ATEX
    RCM
    CUL
    IEC-Ex
    GL
    ABS
    BV
    DNV
    LR
    RINA
    CULus
    CE
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20...60 °C
    relative humidity
    10...90 % non-condensing
    ambient air temperature for operation
    0...60 °C
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude 5...9 Hz conforming to EN/IEC 61131-2
    9.8 m/s² 9...150 Hz conforming to EN/IEC 61131-2
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTU, Manuale utente (Version 06)
    Date 9/1/18
    Size 5.4 MB
    Magelis GTU, Manual del usuario (Version 06)
    Magelis GTU, User Manual (Version 06)
    Date 9/1/18
    Size 5.3 MB
    Magelis GTU, BenutzerHandbuch (Version 06)
    Magelis GTU 用户手册 (Version 06)
    Date 9/1/18
    Size 5.5 MB
    Magelis GTU 使用手冊 (Version 06)
    Date 9/1/18
    Size 5.6 MB
    Magelis GTU, Manuel de l''utilisateur (Version 06)
    Magelis GTU, Manual do usuário (Version 06)
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    ATEX_IECEx_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 459.9 KB
    Date 2/15/18
    Size 910.8 KB
    IECEx_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 910.8 KB
    ATEX_HMIGTU_DID (Version 1.0)
    Date 2/15/18
    Size 459.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_HMIGTU_DID_SEP2018 (Version 1.0)
    Date 9/12/17
    Size 1.3 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNVGL_TAA00001A3_HMIGTU_IDISP (Version 1.0)
    Date 6/28/17
    Size 169.2 KB
    CCS_Marine Certificate_HMIGTU_DID (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /