range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Standard Box
    processor name
    CPU RISC 600 MHz
    operating system
    Magelis
    realtime clock
    Built-in
    software package
    Vijeo Designer run time 8000 variables
    product compatibility
    Omron
    ABB
    Mitsubishi
    Allen-Bradley (Rockwell Automation)
    Siemens
    Complementary
    range compatibility
    Magelis GTU
    data storage equipment
    1 GB built-in flash memory
    port Ethernet
    10BASE-T/100BASE-T
    memory description
    Backup memory 512 kB NVRAM
    Internal 256 MB RAM 2 x 13 mm board
    number of slots
    1 SD card
    type of cooling
    Natural convection
    integrated connection type
    USB 2.0 port mini B USB
    Ethernet TCP/IP with 2 RJ45
    USB 2.0 port with 2 USB type A
    COM1 serial link SUB-D 9 RS232C, transmission rate: 2400...115200 bps
    COM2 serial link RJ45 RS485, transmission rate: 187.5 kbps
    communication port protocol
    Modbus TCP/IP
    Uni-Telway
    Modbus
    [Us] rated supply voltage
    12...24 V DC power supply
    local signalling
    LED steady green operating status (RUN)
    LED faded green stand-by
    LED flashing orange software starting up
    LED steady red power ON
    LED alternate green, orange and red module error (ERR)
    LED alternate red/orange boot error
    LED alternate green/red connection error
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    product weight
    0.9 kg
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    IEC 61132-2
    UL 508
    product certifications
    EAC
    KC
    ATEX
    RCM
    CUL
    IEC-Ex
    GL
    CULus
    CE
    resistance to fast transients
    1 kV signal ports IEC 61000-4-4
    2 kV power ports IEC 61000-4-4
    resistance to electrostatic discharge
    6 kV contact discharge EN/IEC 61000-4-2 level 3
    8 kV air discharge EN/IEC 61000-4-2 level 3
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20...60 °C
    relative humidity
    10...90 % non-condensing
    ambient air temperature for operation
    0...60 °C
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude 5...9 Hz X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    9.8 m/s² 9...150 Hz X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² conforming to EN/IEC 61131-2 X, Y, Z directions for 3 times
    environmental characteristic
    Corrosive gas free
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Terminaux Magelis GTU Universal (Version 7.1)
    Magelis™ GTU Universal Panels Catalog (Version 7.1)
    User guide
    Date
    Size
    Add to My Documents
    HMIG2U Magelis GTU Standard Box, Quick Reference Guide (Version 01)
    Magelis GTU, Manuel de l''utilisateur (Version 06)
    Magelis GTU, User Manual (Version 06)
    Date 9/1/18
    Size 5.3 MB
    Magelis GTU, Manual do usuário (Version 06)
    Magelis GTU 使用手冊 (Version 06)
    Date 9/1/18
    Size 5.6 MB
    Magelis GTU, BenutzerHandbuch (Version 06)
    Magelis GTU, Manuale utente (Version 06)
    Date 9/1/18
    Size 5.4 MB
    Magelis GTU 用户手册 (Version 06)
    Date 9/1/18
    Size 5.5 MB
    Magelis GTU, Manual del usuario (Version 06)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /