Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony GTU
Schneider Electric HMIG2U Image

HMIG2U

Schneider Electric HMIG2U Image
HMIG2U

Standard Box for Universal Panel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Standard box
    operating system
    Magelis
    software package
    Vijeo Designer run time 8000 variables
    Complementary
    range compatibility
    Magelis GTU
    processor name
    CPU RISC 600 MHz
    data storage equipment
    1 GB built-in flash memory
    port Ethernet
    10BASE-T/100BASE-T
    memory description
    256 MB RAM internal (2 x 13 mm board)
    512 kB NVRAM backup memory
    number of slots
    1 slot(s) for SD card
    type of cooling
    Natural convection
    integrated connection type
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link SUB-D 9 RS232C, transmission rate: 2400...115200 bps
    COM2 serial link RJ45 RS485, transmission rate: 187.5 kbps
    USB 2.0 port with 2 USB type A
    USB 2.0 port mini B USB
    communication port protocol
    Modbus
    Modbus TCP/IP
    Uni-Telway
    realtime clock
    Built-in
    product compatibility
    Allen-Bradley (Rockwell Automation)
    ABB
    Mitsubishi
    Omron
    Siemens
    [Us] rated supply voltage
    12...24 V DC power supply
    local signalling
    LED: (steady), green for operating status (RUN)
    LED: (faded), green for stand-by
    LED: (flashing), orange for software starting up
    LED: (steady), red for power ON
    LED: (alternate), green, orange and red for module error (ERR)
    LED: (alternate), red/orange for boot error
    LED: (alternate), green/red for connection error
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    net weight
    0.9 kg
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 508
    Class I division 2 CSA C22.2 No 213
    IEC 61132-2
    product certifications
    CE
    CULus
    ATEX
    IEC-Ex
    RCM
    GL
    KC
    CUL
    EAC
    resistance to fast transients
    1 kV (signal ports) conforming to IEC 61000-4-4
    2 kV (power ports) conforming to IEC 61000-4-4
    resistance to electrostatic discharge
    6 kV contact discharge conforming to EN/IEC 61000-4-2 level 3
    8 kV air discharge conforming to EN/IEC 61000-4-2 level 3
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % non-condensing
    ambient air temperature for operation
    0…60 °C
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9…150 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
    environmental characteristic
    Corrosive gas free
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Terminaux Magelis GTU Universal (Version 7.1)
    Magelis™ GTU Universal Panels Catalog (Version 7.1)
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTU, Manuel de l''utilisateur (Version 06)
    Magelis GTU, Manuale utente (Version 06)
    Date 9/1/18
    Size 5.4 MB
    HMIG2U Magelis GTU Standard Box, Quick Reference Guide (Version 01)
    Magelis GTU, User Manual (Version 06)
    Date 9/1/18
    Size 5.3 MB
    Magelis GTU, Manual del usuario (Version 06)
    Magelis GTU, BenutzerHandbuch (Version 06)
    Magelis GTU 使用手冊 (Version 06)
    Date 9/1/18
    Size 5.6 MB
    Magelis GTU, Manual do usuário (Version 06)
    Magelis GTU 用户手册 (Version 06)
    Date 9/1/18
    Size 5.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /