Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric HMIDT752 Image

Range: Magelis GTU

Smart Display

HMIDT752

Schneider Electric HMIDT752 Image
Range: Magelis GTU

Smart Display

HMIDT752

15W Touch Smart Display FWXGA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis GTU
    product or component type
    Flat screen
    terminal type
    Touchscreen display
    integrated connection type
    USB 2.0 type A
    USB 2.0 type mini B
    Complementary
    pixel resolution
    1366 x 768
    function available
    Brightness sensor
    [Us] rated supply voltage
    12...24 V DC power supply
    supply voltage limits
    10.8...28.8 V
    power consumption in W
    17 W
    display size
    15.6 inch
    display type
    Colour TFT LCD
    display resolution
    1366 x 768 pixels FWXGA
    display colour
    16 million colours
    backlight lifespan
    50000 hours
    touch panel
    Multi-touch projected capactive technology (PCT), 50000000 cycles
    type of installation
    Indoor installation
    type of cooling
    Natural convection
    inrush current
    30 A
    cut-out dimensions
    396 (+ 1/- 0) x 277 (+ 1/- 0) mm
    width
    414 mm
    height
    295 mm
    depth
    69 mm
    product weight
    5 kg
    Environment
    IP degree of protection
    IP66 (front panel)
    IP67 (front panel)
    NEMA degree of protection
    NEMA 4X (front panel)
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    IEC 61132-2
    CSA C22.2 No 213 : class I division 2
    UL 508
    product certifications
    CE
    cULus
    RCM
    KC
    ambient air temperature for operation
    0...55 °C conforming to EN 61131-2
    ambient air temperature for storage
    -20...60 °C
    pollution degree
    2
    relative humidity
    10...90 % (non-condensing)
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude (f = 5...9 Hz) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9...150 Hz) conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Electrostatic discharge immunity test, level 3 conforming to EN/IEC 61000-4-2
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/11/18
    Size 3.7 MB
    Date 2/27/18
    Size 3.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    ATEX_IECEx_HMIGTU_DID
    Date 8/6/18
    Size 459.9 KB
    Date 8/6/18
    Size 910.8 KB
    Date 8/10/18
    Size 150.6 KB
    Date 8/10/18
    Size 153.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 235.2 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 2.1 MB
    Date 8/6/18
    Size 169.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    External Dimensions
    Display Unit with Box Module


    (1)
    Front
    (2)
    Left
    (3)
    Bottom

    Installation with Installation Fasteners and Dimensions with Cables


    (A)
    Rotation area of the fastener
    (B)
    Pitch of the center of installation fastner screws
    (1)
    Right
    (2)
    Front
    (3)
    Left
    (4)
    Bottom
    (5)
    Top


  • Mounting and Clearance

    Panel Cut Dimensions


    Dimensions in mm

    A

    B

    C

    R

    396 (+1/-0)

    277 (+1/-0)

    1.6...5

    3 max.

    Dimensions in in.

    A

    B

    C

    R

    15.59 (+0.04/-0)

    10.91 (+0.04/-0)

    0.06...0.2

    0.12 max.


    Installation Requirements
    Mounting Angle


    When installing this product in a slanted position with an incline more than 30°, the ambient temperature must not exceed 40 °C (104 °F). You may need to use forced air cooling (fan, A/C) to ensure the ambient operating temperature is 40 °C or less (104 °F or less).


    Clearance