Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony GTUX
Schneider Electric HMIDT35X Image

HMIDT35X

Schneider Electric HMIDT35X Image
HMIDT35X

Magelis GTUX Series eXtreme Display 7.0-inch Wide, Outdoor use, Rugged,  Coated

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTUX
    product or component type
    EXtreme touchscreen panel
    terminal type
    Touchscreen display
    Complementary
    pixel resolution
    800 x 480
    touchscreen resolution
    800 x 480
    [Us] rated supply voltage
    12...24 V DC power supply
    supply voltage limits
    10.8…28.8 V
    power consumption in W
    12.5 W
    display size
    7 inch
    display type
    Colour TFT LCD
    display resolution
    800 x 480 pixels WVGA
    display colour
    262144 colors
    luminance
    1000 cd/m²
    backlight lifespan
    50000 hours
    touch panel
    Single touch analogue resistive
    type of installation
    Outdoor
    type of cooling
    Natural convection
    inrush current
    30 A
    cut-out dimensions
    394 (+ 1/- 0) x 250 (+ 1/- 0) mm
    width
    203.6 mm
    height
    148.6 mm
    depth
    37 mm
    net weight
    1.3 kg
    Environment
    IP degree of protection
    IP66 front panel:
    standards
    UL 508
    ANSI/ISA 12-12-01
    Class I division 2 CSA C22.2 No 213
    CSA C22.2 No 142
    IEC 61132-2
    product certifications
    CULus
    RCM
    CE
    KC
    ambient air temperature for operation
    -30…65 °C conforming to EN 61131-2
    ambient air temperature for storage
    -30…70 °C
    pollution degree
    2
    relative humidity
    10…90 % non-condensing
    operating altitude
    2000 m
    vibration resistance
    7 mm constant amplitude (f = 5…9 Hz) conforming to EN/IEC 61131-2
    19.6 m/s² (f = 9…150 Hz) conforming to EN/IEC 61131-2
    shock resistance
    392 m/s² conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    environmental characteristic
    Corrosive gas free
    UV resistant
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis GTUX eXtreme panels Catalog (Version 1.1)
    Catalogue de Terminaux Magelis™ GTUX eXtreme (Version 1.1)
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTUX, Manual del usuario (Version 02)
    Magelis GTUX, Manuel de l''utilisateur (Version 02)
    Magelis GTUX, 用户手册 (Version 02)
    Date 6/1/19
    Size 3.3 MB
    Magelis GTUX, Manuale utente (Version 02)
    Date 6/1/19
    Size 3.2 MB
    Magelis GTUX, Benutzerhandbuch (Version 02)
    Magelis GTUX, User Manual (Version 02)
    Date 6/1/19
    Size 3.2 MB
    HMIDT●5X Operator terminal, Quick Start Guide (Version 06)
    Certificate
    Date
    Size
    Add to My Documents
    HMI_cULus_HazLoc_HMIGTUX_FEB2019 (Version 1.0)
    HMI_cULus_HMIGTUX_DEC2018 (Version 1.0)
    Date 12/19/18
    Size 232.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCE_HMIGTUX_FEB209 (Version 1.0)
    Date 2/22/19
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /