Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric HMIBUHND2P01 Image

Range: Magelis

Legacy Products

HMIBUHND2P01

Schneider Electric HMIBUHND2P01 Image
Range: Magelis

Legacy Products

HMIBUHND2P01

Box PC Universal - Hard Disk - DC - 2 slots - fanless

Show more characteristics >
Add to My Products Remove from My Products

HMIBUHND2P01 is replaced by:
Product
Qty
HMIBMUHI29D4801
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 November 2016
  • Main
    range of product
    Magelis iPC
    product or component type
    Operator dialogue terminal
    device short name
    BOX PC Universal
    processor name
    Atom N270 1.66 GHz cache 512 kB
    chipset type
    Intel 945GME
    video controller type
    Mobile Intel Graphics Media Accelerator (GMA) 4500MHD, 224 Mb
    operating system
    MS Windows XP Professional Edition SP3 multi-language
    software package
    Vijeo Designer run time demo
    Complementary
    range compatibility
    Magelis iDisplay
    data storage equipment
    500 GB enterprise hard disk
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    memory description
    Internal 2 GB RAM DDR2
    Saved memory SDRAM
    number of slots
    1 PCI
    1 PCI express 4x
    type of cooling
    Fanless
    integrated connection type
    DVI-I video port DVI-I
    DVI-I video port (optional) DVI-I
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM2 serial link male SUB-D 9 RS232C, transmission rate: 115 kbauds
    COM3 serial link (optional) male SUB-D 10 RS232/422/485, transmission rate: 115 kbauds
    USB 2.0 port USB type A, transmission rate: 480 Mbit/s on front panel
    USB 2.0 port with 4 USB type A, transmission rate: 480 Mbit/s on top panel
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    18...30 V
    [In] rated current
    6 A
    inrush current
    7 A
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    Yellow LED
    Multi-colour LED
    depth
    121 mm
    height
    270 mm
    width
    260 mm
    product weight
    2.8 kg
    main type
    Universal
    compatibility code
    BOX PC Universal
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    CSA C22.2 No 213 class I division 2
    UL 1604
    UL 508
    product certifications
    CULus
    ATEX Zone 22 dust
    CE
    C-Tick
    GOST
    IP degree of protection
    IP20
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Immunity to high frequency interference EN 61131-2 Ed.3
    ambient air temperature for storage
    -20...60 °C conforming to IEC 60068-2-14 test Na
    -20...60 °C conforming to IEC 60068-2-2 test Ab
    -20...60 °C conforming to IEC 60068-2-2 test Bb
    relative humidity
    10...85 % conforming to IEC 60068-2-30 test Db
    ambient air temperature for operation
    0...50 °C (vertical installation) conforming to EN 61131-2 Ed.3
    0...45 °C (vertical installation when using RAID option) conforming to EN 61131-2 Ed.3
    0...45 °C (vertical installation when using Gigabit Ethernet with HDD storage device) conforming to EN 61131-2 Ed.3
    operating altitude
    2000 m conforming to EN 61131-2 Ed.3
    vibration resistance
    0.125 gn 5...100 Hz continuous conforming to IEC 60068-2-6
    0.250 gn 5...100 Hz intermittently conforming to IEC 60068-2-6
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27, Ea tests
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 5.9 MB
    Date 3/23/18
    Size 6.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 3 MB
    Date 1/22/16
    Size 10.1 MB
    Date 1/22/16
    Size 11.4 MB
    Date 1/22/16
    Size 11 MB
    Date 1/22/16
    Size 10.3 MB
    Date 1/19/15
    Size 9.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Front view


    Side view


    Top view



  • Mounting and Clearance

    Mounting
    Plate Designed for M5 Screws



    Mounting angle
    Standard mounting - vertical


    Optional mounting - flat

    The maximum ambient temperature specification must be lowered by 5 °C (41 °F).

    For fanless models, a fan kit needs to be ordered separately.


    1
    Heat sink


    Spacing Requirements for Air Circulation


    1
    Air out
    2
    Air in