Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric HMIBSO0ND1001 Image

Range: Magelis

Box, Rack & Display

HMIBSO0ND1001

Schneider Electric HMIBSO0ND1001 Image
Range: Magelis

Box, Rack & Display

HMIBSO0ND1001

S-Box PC Optimum No OS, No storage drive, DC, 1 slot

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    PC BOX
    device short name
    S-BOX PC Optimum
    processor name
    Atom N270 1.6 GHz
    free slots
    1 Internal SATA HDD/SSD
    1 Compact Flash card
    Complementary
    range compatibility
    IDisplay
    memory description
    Internal 2 GB RAM DDR2
    number of slots
    1 mini PCI Express half-size
    display resolution
    1600 x 1200 pixels
    watchdog timer
    1...255 ms
    type of cooling
    Fanless
    integrated connection type
    Ethernet with 1 RJ45
    USB 2.0 port with 2
    COM1 serial link with 2 male SUB-D 9 RS232
    VGA with 1
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    9...36 V
    [In] rated current
    1.5 A
    power consumption in W
    15 W
    control type
    Button (reset)
    local signalling
    Buzzer
    depth
    149.2 mm
    height
    58.7 mm
    width
    254.8 mm
    product weight
    2.5 kg
    main type
    Optimum
    Environment
    product certifications
    CCC
    CULus
    GOST
    standards
    CSA 22-2 No 60950-1-07
    EN 55011 class A group 1
    EN 61000-6-4
    FCC Part 15
    UL 60950-1
    EN 61131-2 ed. 3
    quality labels
    CE
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    IP degree of protection
    IP40 conforming to IEC 60529
    electromagnetic compatibility
    Conducted and radiated emissions class A EN 55022
    Immunity to high frequency interference IEC 61000-4
    Disturbing field emission class A EN 55011
    ambient air temperature for storage
    -40...85 °C conforming to IEC 60068-2-14
    -40...85 °C conforming to IEC 60068-2-2
    relative humidity
    10...85 % conforming to EN/IEC 60068-2-30
    ambient air temperature for operation
    0...60 °C conforming to EN/IEC 60068-2-2
    operating altitude
    2000 conforming to IEC 60664-1
    vibration resistance
    1.75 mm 2...9 Hz conforming to IEC 60068-2-6
    0.5 gn 9...200 Hz conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 5.9 MB
    Date 3/23/18
    Size 6.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Top View


    Front View



  • Mounting and Clearance

    Mounting
    Unit Designed for M4 Screws



    Mounting Angle


    (1)
    Heat sink


    Spacing Requirements for Air Circulation


    (1)
    Air out
    (2)
    Air in