Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EVlink Load Management System
Schneider Electric HMIBSCEA53D1ESS Image

HMIBSCEA53D1ESS

Schneider Electric HMIBSCEA53D1ESS Image
HMIBSCEA53D1ESS

Charge controller, EVlink, 15 charging stations, static charge management

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product name
    EVlink Load Management System
    product or component type
    Charge controller
    type of installation
    Indoor
    Complementary
    installed device
    Modem 3G/4G (to be ordered separately)
    device short name
    EVlink load management system 15 CS static
    range compatibility
    EVlink Smart Wallbox
    EVlink parking
    EVlink City
    device application
    To manage the overall energy allocated to each vehicle
    mounting mode
    Wall mount
    mounting support
    Rail
    mounting position
    Horizontal/vertical
    load management
    Static
    max installation size
    15 charging stations
    max managed charging points
    30 charge points
    max nb of zone levels
    1
    max nb of zones
    1
    functions selection
    Without priority charging profile
    communication interface
    Ethernet RJ45 to connect device to charging station
    Ethernet RJ45 Cat.6 to connect device to charging station
    Modem to connect device to central management system
    communication service
    Web server for OCPP 1.6
    Via Modem
    OCPP version
    JSON
    [Us] rated supply voltage
    12...24 V DC
    power consumption in W
    16 W
    electromagnetic compatibility
    Conducted and radiated emissions class A conforming to EN 55022
    height
    150 mm
    width
    157 mm
    depth
    46 mm
    net weight
    1 kg
    standards
    EN/IEC 61131-2
    EN 55011
    EN/IEC 61000-6-4
    product certifications
    CE
    EAC
    RCM
    targeted country
    All
    services
    Commercial service plan0...50 °C
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    operating altitude
    0...2000 m
    relative humidity
    10…95 %
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    EVlink Load Management System (EVLMS) Installation Guide (Version 02)
    Application solutions
    Date
    Size
    Add to My Documents
    EVlink Load Management System application sheet (Version 1.1)
    EVlink Load Management System data sheet (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /