Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EVlink Load Management System
Schneider Electric HMIBSCEA53D1EDL Image

HMIBSCEA53D1EDL

Schneider Electric HMIBSCEA53D1EDL Image
HMIBSCEA53D1EDL

Charge controller, EVlink, 100 charging stations, dynamic charge management

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product name
    EVlink Load Management System
    product or component type
    Charge controller
    type of installation
    Indoor
    Complementary
    device short name
    EVlink load management system 100 CS dynamic
    range compatibility
    EVlink parking
    EVlink Smart Wallbox
    EVlink City
    device application
    To manage the overall energy allocated to each vehicle
    mounting mode
    Wall mount
    mounting support
    Rail
    mounting position
    Horizontal/vertical
    charge management
    Dynamic
    number of devices
    100 charging station
    200 charge point
    communication interface
    Ethernet RJ45 to connect device to charging station
    Ethernet RJ45 Cat.6 to connect device to charging station
    Modem to connect device to central management system
    installed device
    Modem 3G/4G (to be ordered separately)
    Meter device (to be ordered separately)
    communication service
    Web server for OCPP 1.6
    Via Modem
    software version
    JSON
    [Us] rated supply voltage
    12...24 V DC
    power consumption in W
    16 W
    input type
    Energy meter
    electromagnetic compatibility
    Conducted and radiated emissions: class A EN 55022
    height
    150 mm
    width
    157 mm
    depth
    46 mm
    product weight
    1 kg
    standards
    EN 55011
    EN/IEC 61000-6-4
    EN/IEC 61131-2
    product certifications
    CE
    RCM
    EAC
    targeted country
    All
    services
    Commercial service plan 0...50 °C
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...60 °C
    operating altitude
    0...2000 m
    relative humidity
    10...95 %
  • Documents and Downloads

    Language
    • English
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    EVlink Load Management System (EVLMS) Installation Guide (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /