Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Microsol Voltage Regulator 500W, Bivolt/115V (Hexus 500 Basico)

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Microsol Voltage Regulator 500W, Bivolt/115V (Hexus 500 Basico)
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Number of Outlets
    6
    Receptacle Style
    NBR14136
    Input
    Input Frequency
    60 Hz
    Input Connections
    NBR 14136
    Cord Length
    0.91 meters
    Physical
    Net Weight
    3.77 kg
    Maximum Height
    239.0 mm
    Maximum Width
    155.0 mm
    Maximum Depth
    115.0 mm
    Shipping Weight
    3.92 kg
    Shipping Height
    245.0 mm
    Shipping Width
    165.0 mm
    Shipping Depth
    135.0 mm
    Master Carton Units
    4.0
    Master Carton Dimensions (Length x Width x Height)
    13 x 11 x 11 inches
    Master Carton Weight
    15.98 kg
    Color
    Black
    Conformance
    Approvals
    INMETRO 14.373:2006
    Standard warranty
    1 year repair or replace
  • Documents and Downloads

    Language
    • English
    • Portuguese
    User guide
    Date
    Size
    Add to My Documents
    APC Microsol Voltage Regulator 500W, 600W, 1000W
    Date 4/7/16
    Size 546.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.