Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GVNGC0225R Image
Discontinued

Range: Motor Starter Combinations

D.O.L. motor starters with manual control

GVNGC0225R

Schneider Electric GVNGC0225R Image
Discontinued
Range: Motor Starter Combinations

D.O.L. motor starters with manual control

GVNGC0225R

non reversing enclosed DOL starter TeSys - GVN-GC - 25 A

Show more characteristics >
GVNGC0225R  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    TeSys
    device short name
    GVNGC
    motor starter type
    Non reversing
    product or component type
    Enclosed DOL starter
    poles description
    3P
    motor starter composition
    With circuit breaker
    trip unit technology
    Magnetic
    thermal protection adjustment range
    25 A
    control type
    Rotary handle red
    enclosure material
    Polycarbonate
    Complementary
    [Ue] rated operational voltage
    500 V
    breaking capacity
    Icu 100 kA at 220...230 V IEC 60947-2
    Icu 15 kA at 500 V IEC 60947-2
    Icu 30 kA at 440 V IEC 60947-2
    Icu 50 kA at 400...415 V IEC 60947-2
    cable entry
    2 x 20 mm ISO at bottom
    2 x 20 mm ISO at top
    2 x 25 mm ISO at bottom
    2 x 25 mm ISO at top
    2 x 32 mm ISO at bottom
    2 x 32 mm ISO at top
    2 x 40 mm ISO at bottom
    2 x 40 mm ISO at top
    locking options description
    1 to 3 padlocks Ø 8
    Padlock in OFF position
    width
    186.3 mm
    height
    348 mm
    depth
    237 mm
    product weight
    2.45 kg
    Environment
    standards
    EN 60947
    IEC 60439-1
    IEC 60947-4
    VDE 0660-102
    IP degree of protection
    IP407 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.