Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GVMSB180KG65S Image

Range: Galaxy VM

Products

GVMSB180KG65S

Schneider Electric GVMSB180KG65S Image
Range: Galaxy VM

Products

GVMSB180KG65S

Galaxy VM 180 kVA UPS Single 480-480 V,65kAIC, Start up 5x8

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    A highly compact, energy efficient, 65kAIC rated 3-phase UPS for data centers, facility and industrial applications.
    Model Name
    Galaxy VM 180 kVA UPS Single 480-480 V,65kAIC, Start up 5x8
    Includes
    Installation guide , Start-Up Service
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Brazil , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    General
    Bypass Voltage Tolerance
    +/-10% settable from +/-4/6/8 and 10%
    Max Bypass Input Current
    217 A
    Bypass Protection Device
    400 A
    Output
    Output Power Capacity
    162.0 KW / 180.0 kVA
    Max Configurable Power (Watts)
    162.0 KW / 180.0 kVA
    Nominal Output Voltage
    480 3PH
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 1% static and +/- 3% at 100% load step
    Output Voltage THD
    < 2% linear load and <3% non-linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Required Output Current Protection
    300 A
    Neutral Output Current
    195 A
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3-wire (3PH + G)
    Input voltage range for main operations
    360 - 576 (480) V
    Input voltage adjustable range for mains operation
    360 - 576 (480)V
    Maximum Input Current
    278 A
    Input Breaker Capacity
    400 A
    Maximum Short Circuit Withstand (Icw)
    65.0
    Input Total Harmonic Distortion
    Less than 3% for full load
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    0 hour(s)
    RBC Quantity
    0
    Nominal Battery Voltage
    480V
    End of Discharge Battery Voltage
    384
    Maximum Available Short Circuit Current
    65 kA
    Efficiency in Battery Operation
    95.50 %
    End of Discharge Maximum Battery Current
    440 A
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Communications & Management
    Available SmartSlot™ Interface Quantity
    2
    Control panel
    7" Touch Screen Display
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Optional
    Physical
    Maximum Height
    1970.0 mm
    Maximum Width
    1002.0 mm
    Maximum Depth
    854.0 mm
    Rack Height
    0 U
    Net Weight
    679.45 kg
    Shipping Weight
    720.91 kg
    Shipping Height
    2156.0 mm
    Shipping Width
    1490.0 mm
    Shipping Depth
    1060.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    White
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    65.000 dB
    Online Thermal Dissipation
    21160.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-3 , ENERGY STAR V1.0 (USA) , FCC Part 15 Class A , IBC 2012 and CBC2013 to Sds=2.02g , OSHPD , UL 1778 , cUL Listed
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Turkish
    • Portuguese
    • Russian
    • Polish
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 3/4/16
    Size 4.5 MB
    Date 3/4/16
    Size 13.3 MB
    Date 3/4/16
    Size 4.2 MB
    Date 5/14/16
    Size 4.2 MB
    Date 2/10/17
    Size 4.2 MB
    Date 2/10/17
    Size 4 MB
    Date 6/11/17
    Size 4.1 MB
    Date 6/11/17
    Size 4.3 MB
    Date 6/11/17
    Size 4.2 MB
    Date 6/11/17
    Size 4.1 MB
    Date 6/11/17
    Size 4.3 MB
    Date 6/11/17
    Size 3.8 MB
    Date 5/18/18
    Size 13.4 MB
    Date 9/14/18
    Size 3.8 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/12/18
    Size 1.8 MB
    Specification guide
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 256 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/25/16
    Size 87.9 KB
    OSHPD pre-approval letter
    Date 3/17/16
    Size 2.7 MB
    Date 3/17/16
    Size 2.7 MB
    Date 6/19/18
    Size 74.6 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 241.9 KB
    Specification for tender
    Date
    Size
    Add to My Documents
    CSI 2004/1995 Galaxy VM 160-225 kVA 480 V Single and Parallel
    Warranty
    Date
    Size
    Add to My Documents
    Date 2/25/16
    Size 4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.