Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GV4 - thermal magnetic circuit breaker - 12.5A 3P - with compression lug

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV4
    device short name
    GV4PE
    circuit breaker functionalities
    Circuit breaker
    device application
    Motor
    protection type
    Short-circuit
    Phase unbalance
    Phase loss
    Short time short-circuit protection
    Ground fault protection
    Overload
    utilisation category
    Category A
    suitability for isolation
    Yes conforming to IEC 60947-1
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [In] rated current
    12.5 A
    trip unit technology
    Thermal-magnetic
    Electronic
    thermal protection adjustment range
    5...12.5 A
    motor tripping class
    10
    20
    breaking capacity
    Icu 50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947
    65 kA at 240 V AC 50/60 Hz conforming to UL 60947
    35 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947
    Icu 8 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947
    Icu 100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    2 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    Complementary
    mechanical durability
    40000 cycles
    electrical durability
    40000 cyclesFor AC-3 at 440 V In/2
    40000 cyclesFor AC-3 at 440 V In
    motor power kW
    11 kW at 660...690 V AC 50/60 Hz
    3 kW at 400...415 V AC 50/60 Hz
    3 kW at 500 V AC 50/60 Hz
    4 kW at 400...415 V AC 50/60 Hz
    4 kW at 500 V AC 50/60 Hz
    9 kW at 660...690 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660...690 V AC 50/60 Hz
    5.5 kW at 400...415 V AC 50/60 Hz
    5.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 660...690 V AC 50/60 Hz
    control type
    Toggle
    toggle padlocking (with accessories)
    With a lock accessory
    number of slots
    1 slot(s)For alarm switchFor fault signalling contact plug-in
    1 slot(s)For voltage releaseFor electrical remote tripping plug-in
    1 slot(s)For auxiliary switchFor open/close contact plug-in
    local signalling
    Presence of auxiliary contacts: flag (green)
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-2
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    quality labels
    CE
    mounting mode
    By clips
    By screws
    mounting support
    75 mm symmetrical DIN rail
    Plate
    35 mm symmetrical DIN rail
    connections - terminals
    Lugs-ring terminals
    connection pitch
    27 mm
    tightening torque
    9 N.mFor 16...95 mm²
    5 N.mFor 1.5...10 mm²
    width
    81 mm
    height
    155 mm
    depth
    116 mm
    product weight
    1.45 kg
    colour
    Grey (RAL 7016)
    Environment
    product certifications
    IEC
    ambient air temperature for storage
    -50...85 °C
    ambient air temperature for operation
    -25...70 °C
    operating altitude
    2000...5000 m with derating
    0...2000 m without derating
    IP degree of protection
    IP40 front face conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 68-2
    mechanical robustness
    Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
    Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
    Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1736  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TeSys GV4P - Use in explosive atmospheres (Version 02)
    CAD
    Date
    Size
    Add to My Documents
    TeSys GV4P - thermal magnetic motor breaker 2A to 115A - lug connection - toggle (Version 1.0)
    CAD file (on TraceParts) for GV4PE12N6: TeSys GV4 - thermal magnetic circuit breaker - 12.5A 3P - with compression lug (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TeSys GV4P - Motor Circuit Breakers (Version 02)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI-MotBreak GV4P Therm/Mag 115A 50kA Elink (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - MotBreak GV4P Therm/Mag 115A 50kA Elink (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves for GV4P, GV4PE, GV4PEM

    Average Operating Times at 20 °C Related to Multiples of the Setting Current

    Hot state


    1
    Class 10
    2
    Class 20
    3
    Isd = 5...13x Ir
    4
    Ii = 17 In

    Cold state


    1
    Class 10
    2
    Class 20
    3
    Isd = 5...13x Ir
    4
    Ii = 17 In

    Current Limitation on Short-Circuit for GV4P, GV4PE, GV4PEM (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    GV4P115
    3
    GV4P80
    4
    GV4P50
    5
    GV4P25
    6
    GV4P12
    7
    GV4P07
    8
    GV4P03
    9
    GV4P02

    Thermal Limit on Short-Circuit for GV4P, GV4PE, GV4PEM

    Thermal Limit in kA22s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    GV4P115
    2
    GV4P80
    3
    GV4P50
    4
    GV4P25
    5
    GV4P12
    6
    GV4P07
    7
    GV4P03
    8
    GV4P02


  • Dimensions Drawings

    GV4 with Toggle: GV4LE, GV4PE, GV4PEM

    With EverLink® Connector


    With Crimp Lug Connector


    GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle

    Dimensions


    GV4L, GV4P, GV4LE, GV4PE, GV4PEM

    Panel Mounting with M4 Screws


    Door Cut-Out for Rotary Handle


    Minimum Safety Clearance


    Toggle-type, rotary handle-type: identical clearance values.

    Safety Clearance (mm)

    Painted Sheet Metal

    Bare Sheet Metal

    A

    B

    C

    A

    B

    C

    No accessory

    30

    0

    0

    40

    0

    5

    Interphase barriers

    0

    0

    0

    0

    0

    5

    Long terminal shield

    0

    0

    0

    0

    0

    5


  • Connections and Schema

    Magnetic Motor Circuit Breakers

    GV4P, GV4PE, GV4PEM



Compare products: /