Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GV4 - thermal magnetic circuit breaker - 3.5A 3P - with compression lug

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV4
    device short name
    GV4PE
    circuit breaker functionalities
    Circuit breaker
    device application
    Motor
    protection type
    Ground fault protection
    Phase loss
    Phase unbalance
    Overload
    Short time short-circuit protection
    Short-circuit
    utilisation category
    Category A
    suitability for isolation
    Yes conforming to IEC 60947-1
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [In] rated current
    3.5 A
    trip unit technology
    Electronic
    Thermal-magnetic
    thermal protection adjustment range
    1.4...3.5 A
    motor tripping class
    10
    20
    breaking capacity
    Icu 50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947
    65 kA at 240 V AC 50/60 Hz conforming to UL 60947
    35 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947
    Icu 8 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947
    Icu 100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    2 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    Complementary
    mechanical durability
    40000 cycles
    electrical durability
    40000 cyclesFor AC-3 at 440 V In/2
    40000 cyclesFor AC-3 at 440 V In
    motor power kW
    0.55 kW at 400...415 V AC 50/60 Hz
    0.75 kW at 400...415 V AC 50/60 Hz
    0.75 kW at 500 V AC 50/60 Hz
    1.1 kW at 400...415 V AC 50/60 Hz
    1.1 kW at 500 V AC 50/60 Hz
    1.1 kW at 660...690 V AC 50/60 Hz
    1.5 kW at 400...415 V AC 50/60 Hz
    1.5 kW at 500 V AC 50/60 Hz
    1.5 kW at 660...690 V AC 50/60 Hz
    2.2 kW at 660...690 V AC 50/60 Hz
    control type
    Toggle
    toggle padlocking (with accessories)
    With a lock accessory
    number of slots
    1 slot(s)For alarm switchFor fault signalling contact plug-in
    1 slot(s)For voltage releaseFor electrical remote tripping plug-in
    1 slot(s)For auxiliary switchFor open/close contact plug-in
    local signalling
    Presence of auxiliary contacts: flag (green)
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-2
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    quality labels
    CE
    mounting mode
    By screws
    By clips
    mounting support
    35 mm symmetrical DIN rail
    Plate
    75 mm symmetrical DIN rail
    connections - terminals
    Lugs-ring terminals
    connection pitch
    27 mm
    tightening torque
    9 N.mFor 16...95 mm²
    5 N.mFor 1.5...10 mm²
    width
    81 mm
    height
    155 mm
    depth
    116 mm
    product weight
    1.45 kg
    colour
    Grey (RAL 7016)
    Environment
    product certifications
    IEC
    ambient air temperature for storage
    -50...85 °C
    ambient air temperature for operation
    -25...70 °C
    operating altitude
    2000...5000 m with derating
    0...2000 m without derating
    IP degree of protection
    IP40 front face conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 68-2
    mechanical robustness
    Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
    Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
    Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1736  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TeSys GV4P - Use in explosive atmospheres (Version 02)
    CAD
    Date
    Size
    Add to My Documents
    TeSys GV4P - thermal magnetic motor breaker 2A to 115A - lug connection - toggle (Version 1.0)
    CAD file (on TraceParts) for GV4PE03N6: TeSys GV4 - thermal magnetic circuit breaker - 3.5A 3P - with compression lug (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TeSys GV4P - Motor Circuit Breakers (Version 02)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI-MotBreak GV4P Therm/Mag 115A 50kA Elink (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - MotBreak GV4P Therm/Mag 115A 50kA Elink (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves for GV4P, GV4PE, GV4PEM

    Average Operating Times at 20 °C Related to Multiples of the Setting Current

    Hot state


    1
    Class 10
    2
    Class 20
    3
    Isd = 5...13x Ir
    4
    Ii = 17 In

    Cold state


    1
    Class 10
    2
    Class 20
    3
    Isd = 5...13x Ir
    4
    Ii = 17 In

    Current Limitation on Short-Circuit for GV4P, GV4PE, GV4PEM (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    GV4P115
    3
    GV4P80
    4
    GV4P50
    5
    GV4P25
    6
    GV4P12
    7
    GV4P07
    8
    GV4P03
    9
    GV4P02

    Thermal Limit on Short-Circuit for GV4P, GV4PE, GV4PEM

    Thermal Limit in kA22s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    GV4P115
    2
    GV4P80
    3
    GV4P50
    4
    GV4P25
    5
    GV4P12
    6
    GV4P07
    7
    GV4P03
    8
    GV4P02


  • Dimensions Drawings

    GV4 with Toggle: GV4LE, GV4PE, GV4PEM

    With EverLink® Connector


    With Crimp Lug Connector


    GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle

    Dimensions


    GV4L, GV4P, GV4LE, GV4PE, GV4PEM

    Panel Mounting with M4 Screws


    Door Cut-Out for Rotary Handle


    Minimum Safety Clearance


    Toggle-type, rotary handle-type: identical clearance values.

    Safety Clearance (mm)

    Painted Sheet Metal

    Bare Sheet Metal

    A

    B

    C

    A

    B

    C

    No accessory

    30

    0

    0

    40

    0

    5

    Interphase barriers

    0

    0

    0

    0

    0

    5

    Long terminal shield

    0

    0

    0

    0

    0

    5


  • Connections and Schema

    Magnetic Motor Circuit Breakers

    GV4P, GV4PE, GV4PEM



Compare products: /