Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GV4 - magnetic circuit breaker - 12.5A 3P - with compression lug

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV4
    device short name
    GV4L
    product or component type
    Circuit breaker
    device application
    Motor
    poles description
    3P
    utilisation category
    Category A
    trip unit technology
    Magnetic
    protection type
    Short-circuit
    [In] rated current
    12.5 A
    breaking capacity
    [Icu] : 120 kA at 220...240 V AC 50/60 Hz according to IEC 60947-2
    [Icu] : 100 kA at 380...415 V AC 50/60 Hz according to IEC 60947-2
    [Icu] : 70 kA at 440 V AC 50/60 Hz according to IEC 60947-2
    [Icu] : 30 kA at 500 V AC 50/60 Hz according to IEC 60947-2
    [Icu] : 18 kA at 525 V AC 50/60 Hz according to IEC 60947-2
    [Icu] : 10 kA at 660...690 V AC 50/60 Hz according to IEC 60947-2
    [Ics] rated service breaking capacity
    30 kA : at 500 V AC 50/60 Hz according to IEC 60947-2
    120 kA : at 220...240 V AC 50/60 Hz according to IEC 60947-2
    100 kA : at 380...415 V AC 50/60 Hz according to IEC 60947-2
    70 kA : at 440 V AC 50/60 Hz according to IEC 60947-2
    18 kA : at 525 V AC 50/60 Hz according to IEC 60947-2
    2.5 kA : at 660...690 V AC 50/60 Hz according to IEC 60947-2
    Magnetic setting range
    75...175 A
    control type
    Toggle
    Complementary
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    motor power kW
    3.7 kW at 500 V AC 50/60 Hz
    3.7 kW at 400...415 V AC 50/60 Hz
    11 kW at 660...690 V AC 50/60 Hz
    3 kW at 400...415 V AC 50/60 Hz
    3 kW at 500 V AC 50/60 Hz
    9 kW at 660...690 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660...690 V AC 50/60 Hz
    5.5 kW at 400...415 V AC 50/60 Hz
    5.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 660...690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-2
    [Ui] rated insulation voltage
    800 V according to IEC 60947-2
    mounting mode
    By screws
    By clips
    mounting support
    75 mm symmetrical DIN rail
    35 mm symmetrical DIN rail
    Plate
    suitability for isolation
    Yes according to IEC 60947-1
    mechanical durability
    40000 cycles
    electrical durability
    40000 cycles for AC-3 at 440 V In/2
    40000 cycles for AC-3 at 440 V In
    local signalling
    Green flag for presence of auxiliary contacts
    number of slots
    1 slot(s) for alarm switch fault signalling contact (plug-in)
    1 slot(s) for voltage release electrical remote tripping (plug-in)
    1 slot(s) for auxiliary switch open/close contact (plug-in)
    connection pitch
    27 mm
    connections - terminals
    Lugs-ring terminals
    tightening torque
    9 N.m for 16...95 mm²
    5 N.m for 1.5...10 mm²
    quality labels
    CE
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-2
    height
    155 mm
    width
    81 mm
    depth
    116 mm
    product weight
    1.5 kg
    colour
    Grey RAL 7016
    Environment
    product certifications
    IEC
    tropicalisation
    2 according to IEC 68-2
    IP degree of protection
    IP40 (front face) according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    pollution degree
    3 according to IEC 60947-1
    mechanical robustness
    Shocks 15 Gn for 11 ms according to IEC 60068-2-27
    Vibrations +/- 1 mm for 2...13.2 Hz according to IEC 60068-2-6
    Vibrations 0.7 gn for 13.2...100 Hz according to IEC 60068-2-6
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    operating altitude
    > 2000...5000 m with derating
    2000 m without derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1736  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    TeSys GV4L - magnetic motor breaker 2A to 115A - lug connection - toggle (Version 1.0)
    TeSys GV4L - magnetic motor breaker 2A to 115A - lug connection - rotary handle (Version 1.0)
    CAD file (on TraceParts) for GV4LE12S6: TeSys GV4 - magnetic circuit breaker - 12.5A 3P - with compression lug (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TeSys GV4L - Motor Circuit Breakers (Version 02)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI-MotBreak GV4P Therm/Mag 115A 50kA Elink (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - MotBreak GV4P Therm/Mag 115A 50kA Elink (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Tripping Curves for GV4L and GV4LE Combined with Thermal Overload Relay LRD or LR9

    Average Operating Times at 20 °C Related to Multiples of the Setting Current

    GV4L02 and GV4LE02 to 12 with LRD05 to LRD14, GV4L80 and GV4LE80 with LRD3363


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state
    4
    6...14 Ir
    A
    Thermal overload relay protection zone
    B
    GV4L protection zone

    GV4L25 and GV4LE25 with LRD 318, LRD325 GV4L50 AND GV4LE50 with LRD 332, LRD 340, LRD 350


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state
    4
    6...14 Ir
    A
    Thermal overload relay protection zone
    B
    GV4L protection zone

    GV4L115 and GV4LE115 with Class 10 LR9F5367, LR9D5369 and Class 20 LR9D5567, LR9F5569


    1
    Cold state curve
    2
    Hot state curve
    3
    6...14 Ir

    Current Limitation on Short-Circuit for GV4L, GV4LE (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    GV4L115
    3
    GV4L80
    4
    GV4L50
    5
    GV4L25
    6
    GV4L12
    7
    GV4L07
    8
    GV4L03
    9
    GV4L02

    Current Limitation on Short-Circuit for GV4L, GV4LE + Thermal Overload Relay LRD or LR9 (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    GV4L115 + LR9D5367 or LR9F5367
    3
    GV4L80 + LRD3361
    4
    GV4L50 + LRD340
    5
    GV4L25 + LRD325
    6
    GV4L12 + LRD313
    7
    GV4L07 + LRD12
    8
    GV4L03 + LRD07
    9
    GV4L02 + LRD07

    Thermal Limit on Short-Circuit for GV4L, GV4LE

    Thermal Limit in A2s

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    GV4L115
    2
    GV4L80
    3
    GV4L50
    4
    GV4L25
    5
    GV4L12
    6
    GV4L07
    7
    GV4L03
    8
    GV4L02

    Current Limitation on Short-Circuit for GV4L, GV4LE + Thermal Overload Relay LRD or LR9

    Thermal Limit in kA in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    GV4L115 + LR9D5367 or LR9F5367
    2
    GV4L80 + LRD3361
    3
    GV4L50 + LRD340
    4
    GV4L25 + LRD325
    5
    GV4L12 + LRD313
    6
    GV4L07+ LRD12
    7
    GV4L03+ LRD07
    8
    GV4L02 + LRD07


  • Dimensions Drawings

    GV4 with Toggle: GV4LE, GV4PE, GV4PEM

    With EverLink® Connector


    With Crimp Lug Connector


    (1)
    Interphases barriers
    (2)
    Long terminal shield

    GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle

    Dimensions


    GV4L, GV4P, GV4LE, GV4PE, GV4PEM

    Panel Mounting with M4 Screws


    Door Cut-Out for Rotary Handle


    Minimum Safety Clearance


    Toggle-type, rotary handle-type: identical clearance values.

    Safety Clearance (mm)

    Painted Sheet Metal

    Bare Sheet Metal

    A

    B

    C

    A

    B

    C

    No accessory

    30

    0

    0

    40

    0

    5

    Interphase barriers

    0

    0

    0

    0

    0

    5

    Long terminal shield

    0

    0

    0

    0

    0

    5


  • Connections and Schema

    Magnetic Motor Circuit Breakers

    GV4L, GV4LE



Compare products: /