Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric GV3P401TQ Image
Discontinued

Schneider Electric GV3P401TQ Image
Discontinued

circuit breaker - TeSysGV3 - 30..40A - EverLink BTR direct connectors - bulk qty

Show more characteristics >
GV3P401TQ  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3P
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with 3 x M4 screws)
    operating position
    Any position
    motor power kW
    22 kW at 500 V AC 50/60 Hz
    37 kW at 690 V AC 50/60 Hz
    18.5 kW at 400/415 V AC 50/60 Hz
    breaking capacity
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Rotary knob
    [In] rated current
    40 A
    thermal protection adjustment range
    30...40 A
    magnetic tripping current
    560 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    40 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    8 W
    mechanical durability
    50000 cycles
    electrical durability
    50000 cycles for AC-3 at 440 V In
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    EverLink BTR screw connectors 2 cable(s) 1...25 mm² solid
    EverLink BTR screw connectors 2 cable(s) 1...25 mm² flexible without cable end
    EverLink BTR screw connectors 2 cable(s) 1...25 mm² flexible with cable end
    Direct terminal link
    tightening torque
    5 N.m on EverLink BTR screw connectors for cable 25 mm²
    8 N.m on EverLink BTR screw connectors for cable 35 mm²
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    111 mm
    width
    55 mm
    depth
    136 mm
    product weight
    0.96 kg
    Environment
    standards
    EN/IEC 60947-1
    CSA C22.2 No 14-05 type E
    EN/IEC 60947-2
    UL 508 type E
    EN/IEC 60947-4-1
    product certifications
    RINA
    UL
    EAC
    GL
    CCC
    CSA
    LROS (pending)
    BV
    ATEX
    DNV
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK09
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    GV3P WITH ONE EVERLINK CONNECTOR (Version 1.0)
    Date 12/18/17
    Size 777.3 KB
    Date 12/18/17
    Size 751.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    GV3 P..1/L..1 - Everlink circuit breaker without downstream terminal block (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys GV3 - GV3P (Version 1.0)
    Date 3/16/16
    Size 568.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /