Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GV3 - Circuit breaker - thermal-magnetic - 9…13A - lugs-ring terminal

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3P
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with 3 x M4 screws)
    operating position
    Any position
    motor power kW
    11 kW at 690 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 400/415 V AC 50/60 Hz
    breaking capacity
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Rotary knob
    [In] rated current
    13 A
    thermal protection adjustment range
    9...13 A
    magnetic tripping current
    182 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    13 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    8 W
    mechanical durability
    50000 cycles
    electrical durability
    50000 cycles for AC-3 at 440 V In
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connection pitch
    17.5 mm without spreaders
    connections - terminals
    Lugs-ring terminals external diameter : 6 mm
    Bars 6 x 13.5 mm
    tightening torque
    6 N.m on bars M6 screw type
    6 N.m on lugs-ring terminals M6 screw type
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    132 mm
    width
    55 mm
    depth
    136 mm
    product weight
    0.96 kg
    Environment
    standards
    UL 508 type E
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 14-05 type E
    EN/IEC 60947-1
    product certifications
    UL
    ATEX
    EAC
    CCC
    LROS (pending)
    GL
    BV
    CSA
    DNV
    RINA
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK09
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0501  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TeSys GV3P - Use in explosive atmospheres (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    GV3P MOTOR CB THERM/MAG LUGS (Version 1.0)
    Date 12/18/17
    Size 786.8 KB
    Date 12/18/17
    Size 583.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    GV3 P..6/L..6 - Circuit breaker with lugs (Version 07)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys GV3 - GV3P (Version 1.0)
    Date 3/16/16
    Size 568.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys GV3P (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys GV3 motor circuit breakers (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1a
    3 poles from cold state (Ir minimum): GV3P
    1b
    3 poles from cold state (Ir maximum): GV3P
    2a
    3 poles from hot state (Ir minimum): GV3P
    2b
    3 poles from hot state (Ir maximum): GV3P

    Current Limitation on Short-Circuit (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    70-80 A (GV3P80), 62-73 A (GV3P73)
    3
    48-65 A (GV3P65)
    4
    37-50 A (GV3P50)
    5
    30-40 A (GV3P40)
    6
    23-32 A (GV3P32)
    7
    17-25 A (GV3P25)
    8
    12-18 A (GV3P18)
    9
    9-13 A (GV3P13)

    Maximum Thermal Limit on Short-Circuit

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    70-80 (GV3P80) - 62-73 (GV3P73)
    2
    48-65 A (GV3P65)
    3
    37-50 A (GV3P50)
    4
    30-40 A (GV3P40)
    5
    23-32 A (GV3P32)
    6
    17-25 A (GV3P25)
    7
    12-18 A (GV3P18)
    8
    9-13 A (GV3P13)


  • Dimensions Drawings

    GVl3L, GV3P

    Dimensions


    (1)
    Blocks GVAN●●, GVAD●● and GVAM11.
    (2)
    Blocks GV3AU●● and GV3AS●●.

    X1 = Electrical clearance (ISC max) 40 mm for Ue ≤ 500 V, 50 mm for Ue ≤ 690 V

    NOTE: Leave a space of 9 mm between 2 circuit breakers: either an empty space or side-mounting add-on contact blocks. Side by side mounting is possible up to 40 °C.

    Mounting on Rail AM1 DE200 or AM1 ED201


    Panel Mounting, using M4 Screws


    Mounting on Pre-Slotted Plate AM1 PA



  • Connections and Schema

    GV3P••



Compare products: /