Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GV2ME16K2M7 Image
Discontinued

Range: Motor Starter Combinations K Series

Reversing D.O.L. motor starters

GV2ME16K2M7

Schneider Electric GV2ME16K2M7 Image
Discontinued
Range: Motor Starter Combinations K Series

Reversing D.O.L. motor starters

GV2ME16K2M7

DOL reversing combination starter - TeSys GV2-ME - 9...14 A - 220...230 V AC

Show more characteristics >
GV2ME16K2M7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 400/415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    thermal protection adjustment range
    9...14 A
    magnetic tripping current
    170 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    coordination type
    Type 1
    breaking capacity
    Iq = 6 kA at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 15 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 8 kA at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    product weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.