Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

DOL reversing combination starter - TeSys GV2-ME - 9...14 A - 24 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 400/415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    thermal protection adjustment range
    9...14 A
    magnetic tripping current
    170 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    coordination type
    Type 1
    breaking capacity
    Iq = 6 kA at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 15 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 8 kA at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    product weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    Pre cabled motor starter (Version 1.0)
    Date 9/24/18
    Size 1.8 MB
    Date 9/24/18
    Size 565.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys GV2 - GV2L-LE-ME-P-RT Thailand (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    GV2 ME..K2.. D.O.L. starters, reversing (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys GV2 - GV2L-LE-ME-P-RT (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.