Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric GV2ME14K2F7 Image
Discontinued

Schneider Electric GV2ME14K2F7 Image
Discontinued

DOL reversing combination starter - TeSys GV2-ME - 6...10 A - 110 V AC

Show more characteristics >
GV2ME14K2F7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    3 kW at 400/415 V AC 50/60 Hz
    4 kW at 400/415 V AC 50/60 Hz
    4 kW at 440 V AC 50/60 Hz
    4 kW at 500 V AC 50/60 Hz
    5.5 kW at 500 V AC 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    thermal protection adjustment range
    6...10 A
    magnetic tripping current
    138 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    coordination type
    Type 1
    breaking capacity
    Iq = 50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 6 kA at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    product weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0840  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /