Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GV2ME14K1FE7 Image

Range: Motor Starter Combinations K Series

D.O.L. motor starters

GV2ME14K1FE7

Schneider Electric GV2ME14K1FE7 Image
Range: Motor Starter Combinations K Series

D.O.L. motor starters

GV2ME14K1FE7

DOL combination starter - TeSys GV2-ME - 6...10 A - 115 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Non reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    3 kW at 400/415 V AC 50/60 Hz
    4 kW at 400/415 V AC 50/60 Hz
    4 kW at 440 V AC 50/60 Hz
    4 kW at 500 V AC 50/60 Hz
    5.5 kW at 500 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    magnetic tripping current
    138 A
    Complementary
    device composition
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    1 3-pole contactor
    coordination type
    Type 1
    thermal protection adjustment range
    6...10 A
    breaking capacity
    Iq = 50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 6 kA at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    product weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    Pre-cabled motor starter
    Date 9/24/18
    Size 595.1 KB
    Date 9/24/18
    Size 1.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 466.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/15/17
    Size 223.5 KB
    Date 10/25/17
    Size 699.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 520.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.