Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GV2ME10K2FE7 Image
Discontinued

Schneider Electric GV2ME10K2FE7 Image
Discontinued

DOL reversing combination starter - TeSys GV2-ME - 4...6.3 A - 115 V AC

Show more characteristics >
GV2ME10K2FE7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    3 kW at 440 V AC 50/60 Hz
    3 kW at 500 V AC 50/60 Hz
    2.2 kW at 400/415 V AC 50/60 Hz
    2.2 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    thermal protection adjustment range
    4...6.3 A
    magnetic tripping current
    78 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    coordination type
    Type 1
    breaking capacity
    Iq = 50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    product weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.