Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GV2ME07K2M7 Image

Range: Motor Starter Combinations K Series

Reversing D.O.L. motor starters

GV2ME07K2M7

Schneider Electric GV2ME07K2M7 Image
Range: Motor Starter Combinations K Series

Reversing D.O.L. motor starters

GV2ME07K2M7

DOL reversing combination starter - TeSys GV2-ME - 1.6...2.5 A - 220...230 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    0.75 kW at 440 V AC 50/60 Hz
    0.75 kW at 400/415 V AC 50/60 Hz
    1.1 kW at 440 V AC 50/60 Hz
    1.1 kW at 500 V AC 50/60 Hz
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    thermal protection adjustment range
    1.6...2.5 A
    magnetic tripping current
    33.5 A
    Complementary
    device composition
    1 3-pole reversing contactor
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    coordination type
    Type 1
    breaking capacity
    Iq = 50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    Iq = 50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    product weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    Pre cabled motor starter
    Date 9/24/18
    Size 565.6 KB
    Date 9/24/18
    Size 1.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 466.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/26/17
    Size 758.6 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 520.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 150.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.